幫助
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
幫助
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
K 20 SERIE - TYP A
Rodriguez
Reali-Slim - Metric
Angular Contact Typ A
Powered by
CAD模型選擇
{rodriguez/3_reali_slim_metrische/typ_a/serie_k_20.prj},{NB=K14020AR0},{BESTNR=K14020AR0},{DD=140},{D=180},{L1=155},{L2=165},{L3=169.1},{TRS=42820},{TRD=22260},{AS=123620},{AD=51300},{GEW=1.11},{INFO=INFO},{VERS=140}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Kaydon Bearing Number
ⁿ/ₐ
DD
Bore
[mm]
D
Outside diameter
[mm]
L1
Diameter L1
[mm]
L2
Diameter L2
[mm]
L3
Diameter L3
[mm]
TRS
Capacities Radial - dynamic
[N]
TRD
Capacities Radial - static
[N]
AS
Capacities Thrust - static
[N]
AD
Capacities Thrust - dynamic
[N]
GEW
Weight
[kg]
K02520AR0
K02520AR0
25
65
40
50
54.1
11340
11550
32720
21150
0.31
K05020AR0
K05020AR0
50
90
65
75
79.1
18890
1460
54540
29730
0.49
K06020AR0
K06020AR0
60
100
75
85
89.1
21410
15470
61810
32310
0.56
K07020AR0
K07020AR0
70
110
85
95
99.1
23930
16330
69080
34800
0.62
K08020AR0
K08020AR0
80
120
95
105
109.1
26450
17170
76350
37200
0.69
K09020AR0
K09020AR0
90
130
105
115
119.1
30230
18510
87260
40670
0.77
K10020AR0
K10020AR0
100
140
115
125
129.1
32750
19290
94530
42900
0.84
K11020AR0
K11020AR0
110
150
125
135
139.1
35270
20050
101810
45070
0.91
K12020AR0
K12020AR0
120
160
135
145
149.1
37780
20800
109080
47190
0.97
K13020AR0
K13020AR0
130
170
145
155
159.1
40300
21540
116350
49270
1.04
K14020AR0
K14020AR0
140
180
155
165
169.1
42820
22260
123620
51300
1.11
K15020AR0
K15020AR0
150
190
165
175
179.1
46600
23390
134530
54270
1.19
K16020AR0
K16020AR0
160
200
175
185
189.1
49120
24070
141800
56210
1.26
K17020AR0
K17020AR0
170
210
185
195
199.1
51460
24740
149070
58110
1.32
K18020AR0
K18020AR0
180
220
195
205
209.1
54160
25400
156340
59990
1.39
K19020AR0
K19020AR0
190
230
205
215
219.1
56680
26050
163610
61830
1.46
K20020AR0
K20020AR0
200
240
215
225
229.1
60450
27060
174520
64550
1.54
K25020AR0
K25020AR0
250
290
265
275
279.1
74310
30410
214520
74080
1.89
K30020AR0
K30020AR0
300
340
315
325
329.1
86910
33170
250880
82220
2.23
K32020AR0
K32020AR0
320
360
335
345
349.1
93210
34540
269060
86150
2.37
K34020AR0
K34020AR0
340
380
355
365
369.1
98240
35560
283600
89230
2.51
K36020AR0
K36020AR0
360
400
375
385
389.1
104540
36850
301780
93000
2.66
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處